IESNA:LM-63-2002
[TEST]P1055604
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S340D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]962
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
548.5 544 541.5 537.8 532.1 524.3 515.7 505.8 494.4 482
468.5 453.7 437.7 421.3 404.1 386.5 368.4 349.1 329.8 310.6
290.5 270.8 251.5 231.4 210 190.8 170.3 149.3 128.4 107.9
87 68.1 50.1 32.8 17.6 6.2 0
548.5 551 548.1 542.8 533.7 521.4 508.3 493.5 477.1 459.9
440.2 420.5 400 378.3 356.1 333.5 310.6 287.6 264.6 241.2
218.7 196.5 174.8 153.4 132.9 113.6 94.4 78.4 66.1 54.6
43.5 33.6 25 17.2 10.7 4.5 0
548.5 545.6 540.3 528.4 514 496.8 477.5 455 431.2 405.3
378.7 351.6 323.7 297 270.8 245.3 221.1 197.7 176 155.5
136.2 120.2 108.3 96.4 85.3 75.5 66.1 57.4 49.2 41.4
34.5 27.5 21.3 15.2 9.8 4.5 0
548.5 546 535.4 520.6 501.7 478.8 454.1 426.2 394.7 362.3
331.5 301.1 271.6 244.1 219.1 195.3 173.1 152.2 135.8 124.3
113.6 103.4 92.3 83.7 74.7 66.9 59.1 51.7 44.7 38.6
32 25.8 20.1 14.4 9 4.1 0
548.5 547.7 539.1 521.8 500.1 475.9 448 416.8 383.2 350.4
317.9 285.9 256.8 229.7 205.1 182.2 161.2 143.2 131.3 120.2
109.5 100.5 90.3 81.2 73.4 65.6 58.3 51.3 44.3 37.7
31.6 25.4 19.7 14.4 9.4 4.5 0
